Catalog 21 Page 754 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 754 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) 12-Hole Pressure Manifold Feed Plate The 12-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tapped hole and mounts on the prole end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). 12-Hole Gasket for Pressure Manifold The 12-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a prole end or create a tight seal where a substance is released. Part No. Series Color A B C D E F G H (Thread) J (Thread) K (Thread) L M N Weight 2449 Clear 1.000 .500 .500 2.000 .500 1.000 2.000 3/8" NPT 1/4" NPT 1/4 SHCS 1.000 .490 4.000 .320 lb 2449-Black Black 1.000 .500 .500 2.000 .500 1.000 2.000 3/8" NPT 1/4" NPT 1/4 SHCS 1.000 .490 4.000 .320lb 2164 Clear 1.500 .750 .750 3.000 .750 1.500 3.000 1/2" NPT 3/8" NPT 5/16 SHCS 1.500 .740 6.000 1.328 lb 2164-Black Black 1.500 .750 .750 3.000 .750 1.500 3.000 1/2" NPT 3/8" NPT 5/16 SHCS 1.500 .740 6.000 1.328 lb Part No. Series Color Material A B C D E F G H J K L M N Weight 2173 Brown velumoid 1.000 .500 .500 2.000 .500 1.000 2.000 .750 .530 .265 1.000 .030 4.000 .006 lb 2144 1.500 .750 .750 3.000 .750 1.500 3.000 1.250 .750 .275 1.500 .030 6.000 .012 lb M N L E F D C A B G J K H * Included mounting hardware and material specications can be seen on page 755 Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page