Catalog 21 Page 752 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 752 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) 5-Hole Rectangular Pressure Manifold Feed Plate The 5-hole rectangular pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tapped hole and mounts on the prole end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). 5-Hole Rectangular Gasket for Pressure Manifold The 5-hole rectangular gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a prole end or create a tight seal where a substance is released. Part No. Series Color A B C D E F G (Thread) H (Bolt Size) J K Weight 2447 Clear 1.000 .500 1.000 .500 .500 1.000 1/4" NPT 1/4 SHCS .490 3.000 .161 lb 2447-Black Black 1.000 .500 1.000 .500 .500 1.000 1/4" NPT 1/4 SHCS .490 3.000 .161 lb 2162 Clear 1.500 .750 1.500 .750 .750 1.500 3/8" NPT 5/16 SHCS .740 4.500 .495 lb 2162-Black Black 1.500 .750 1.500 .750 .750 1.500 3/8" NPT 5/16 SHCS .740 4.500 .495 lb Part No. Series Color Material A B C D E F G H J K Weight 2172 Brown CR-20 1.000 .500 1.000 .500 .500 1.000 .515 .265 .030 2.000 .002 lb 2133 1.500 .750 1.500 .750 .750 1.500 .750 .265 .030 4.500 .006 lb J K D C B A F E G H * Included mounting hardware and material specications can be seen on page 753 Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page