Catalog 21 Page 751 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 751 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) 4-Hole Pressure Manifold Stopper Plate The 4-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot prole. It mounts on the prole end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). Part No. Series Color A B C D E (Bolt Size) F G Weight 2349 Clear 1.000 .500 2.000 .500 1/4 SHCS .490 2.000 .238 lb 2349-Black Black 1.000 .500 2.000 .500 1/4 SHCS .490 2.000 .238 lb 2350 Clear 1.500 .750 3.000 .750 5/16 SHCS .740 3.000 .721 lb 2350-Black Black 1.500 .750 3.000 .750 5/16 SHCS .740 3.000 .721 lb 25-2349 Clear 25.00 mm 12.50 mm 50.00 mm 12.50 mm M6 SHCS 11.75 mm 50.00 mm .0999 kg 25-2349-Black Black 25.00 mm 12.50 mm 50.00 mm 12.50 mm M6 SHCS 11.75 mm 50.00 mm .0999 kg 40-2350 Clear 40.00 mm 20.00 mm 80.00 mm 20.00 mm M8 SHCS 18.75 mm 80.00 mm .3621 kg 40-2350-Black Black 40.00 mm 20.00 mm 80.00 mm 20.00 mm M8 SHCS 18.75 mm 80.00 mm .3621 kg Included Hardware (Mount to T-Slot) Part No. Series Qty. Bolt 3071 4 1/4-20 x 1 SHCS 3119 4 5/16-18 x 7/8 SHCS 13-6525 4 M6 x 25 mm SHCS 13-8522 4 M8 x 22 mm SHCS F G D C B A E Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Plate Material Specications Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Bolt Pressure Manifold Prole Gasket Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page