Catalog 21 Page 750 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 750 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) 5-Hole Square Pressure Manifold Feed Plate The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tapped hole and mounts on the prole end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). 5-Hole Square Gasket for Pressure Manifold The 5-hole square gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a prole end or create a tight seal where a substance is released. Part No. Series Color A B C D E F (Thread) G (Bolt Size) H J Weight 2159 Clear 1.000 .500 2.000 1.000 1.000 3/8" NPT 1/4 SHCS .490 2.000 .176 lb 2159-Black Black 1.000 .500 2.000 1.000 1.000 3/8" NPT 1/4 SHCS .490 2.000 .176 lb 2160 Clear 1.500 .750 3.000 .750 1.500 1/2" NPT 5/16 SHCS .740 3.000 .685 lb 2160-Black Black 1.500 .750 3.000 .750 1.500 1/2" NPT 5/16 SHCS .740 3.000 .685 lb 25-2159 Clear 25.00 mm 12.50 mm 50.00 mm 12.50 mm 25.00 mm 3/8" NPT M6 SHCS 11.75 mm 50.00 mm .0938 kg 25-2159-Black Black 25.00 mm 12.50 mm 50.00 mm 12.50 mm 25.00 mm 3/8" NPT M6 SHCS 11.75 mm 50.00 mm .0938 kg 40-2160 Clear 40.00 mm 20.00 mm 80.00 mm 20.00 mm 40.00 mm 1/2" NPT M8 SHCS 18.75 mm 80.00 mm .3424kg 40-2160-Black Black 40.00 mm 20.00 mm 80.00 mm 20.00 mm 40.00 mm 1/2" NPT M8 SHCS 18.75 mm 80.00 mm .3424 kg Part No. Series Color Material A B C D E F G H J Weight 2154 Brown CR-20 1.000 .500 2.000 1.000 1.000 .750 .265 .030 2.000 .003 lb 2155 1.500 .750 3.000 .750 1.500 1.250 .285 .030 3.000 .007 lb 25-2154 25.00 mm 12.50 mm 50.00 mm 12.50 mm 25.00 mm 12.50 mm 6.00 mm .76 mm 50.00 mm .0013 kg 40-2155 40.00 mm 20.00 mm 80.00 mm 20.00 mm 40.00 mm 33.00 mm 7.00 mm .76 mm 80.00 mm .0032 kg H J D C B A E F G * Included mounting hardware and material specications can be seen on page 751 Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page