Catalog 21 Page 746 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 746 Add-On Components ADD-ON COMPONENTS Material Finish Color Steel / Polyproylene Zinc / Matte Black Material Specications Part No. Series A B C D E F Weight 2798 1.815 2.490 1.300 .750 .138 .500 .078 lbs 2799 1.815 2.490 1.225 .750 .140 .704 .116 lbs 25-2798 46.10 mm 63.26 mm 33.02 mm 19.05 mm 3.51 mm 12.70 mm .0445 kg 40-2799 46.76 mm 63.26 mm 31.12 mm 19.05 mm 3.56 mm 17.88 mm .0505 kg T" Handle Kit - Dynamic Pivot Metric 25 Series 40 Series Fractional 10 Series 15 Series Part Description: The T handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included. A B C D F E

Previous Page
Next Page