Catalog 21 Page 745 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 745 Add-On Components ADD-ON COMPONENTS L" Handle Kit - Dynamic Pivot Part Description: The L handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included. Part No. Series Material Process Finish Color A B C D E F G H Weight 2796 Nylon 66 Injection Mold Matte Black 1.650" 2.041" 2.070" 1.550" .500" .540" .138" 1.000" .069 lbs 2797 Zinc Die Cast Gloss Gray 2.130" 3.505" 2.881" 2.265" .704" .871" .140" 1.495" .368 lbs 25-2796 Nylon 66 Injection Mold Matte Black 41.91 mm 51.84 mm 52.57 mm 39.37 mm 12.70 mm 13.74 mm 3.51 mm 25.40 mm .0396 kg 40-2797 Zinc Die Cast Gloss Gray 54.10 mm 89.05 mm 73.17 mm 57.53 mm 17.88 mm 22.12 mm 3.56 mm 37.97 mm .1718 kg Metric 25 Series 40 Series Fractional 10 Series 15 Series H E F G A B D C

Previous Page
Next Page