Catalog 21 Page 744 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 744 Add-On Components ADD-ON COMPONENTS 180 Degree Wide Double Pivot Bracket Assembly with "L" Handle Part Description: The 180 degree wide double pivot bracket assembly with L handle is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two L handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points. It offers a high load capacity while ensuring a long life cycle. H G F E D B C A Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4055 4024 (2) 4186 (1) 2796 (2) Clear 2.041 1.000 5.510 .541 3.000 5.000 .281 2.500 .663 lb 4055-Black 4024 (2) 4186 (1) 2796 (2) Black 2.041 1.000 5.510 .541 3.000 5.000 .281 2.500 .663 lb 4455 4424 (2) 4386 (1) 2797 (2) Clear 3.505 1.500 8.030 .871 4.500 7.500 .328 3.750 2.396 lb 4455-Black 4424 (2) 4386 (1) 2797 (2) Black 3.505 1.500 8.030 .871 4.500 7.500 .328 3.750 2.396 lb 25-4055 25-4024 (2) 25-4186 (1) 25-2796 (2) Clear 51.84 mm 25.00 mm 138.48 mm 13.77 mm 75.00 mm 125.00 mm 6.50 mm 62.50 mm .2744 kg 25-4055-Black 25-4024 (2) 25-4186 (1) 25-2796 (2) Black 51.84 mm 25.00 mm 138.48 mm 13.77 mm 75.00 mm 125.00 mm 6.50 mm 62.50 mm .2744 kg 40-4455 40-4424 (2) 40-4386 (1) 40-2797 (2) Clear 89.03 mm 40.00 mm 207.06 mm 22.12 mm 120.00 mm 200.00 mm 8.48 mm 100.00 mm 1.1660 kg 40-4455-Black 40-4424 (2) 40-4386 (1) 40-2797 (2) Black 89.03 mm 40.00 mm 207.06 mm 22.12 mm 120.00 mm 200.00 mm 8.48 mm 100.00 mm 1.1660 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 10 1/4-20 x 1/2 FBHSCS Economy 3320 10 5/16-18 x 5/8 FBHSCS 75-3404 10 M6 x 10mm BHSCS 75-3422 10 M8 x 16mm BHSCS Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole 180 Degree Wide Double Pivot Bracket Assy. Bolt Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page