Catalog 21 Page 743 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 743 Add-On Components ADD-ON COMPONENTS Part Description: The 180 degree double pivot bracket assembly with L handles is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two L handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points. It offers a high load capacity while ensuring a long life cycle. E D H G F B A C Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4053 4024 (2) 4187 (1) 2796 (2) Clear 2.041 1.000 4.510 .541 3.000 5.000 .281 2.500 .504 lb 4053-Black 4024 (2) 4187 (1) 2796 (2) Black 2.041 1.000 4.510 .541 3.000 5.000 .281 2.500 .504 lb 4453 4424 (2) 4387 (1) 2797 (2) Clear 3.505 1.500 6.530 .871 4.500 7.500 .328 3.750 2.074 lb 4453-Black 4424 (2) 4387 (1) 2797 (2) Black 3.505 1.500 6.530 .871 4.500 7.500 .328 3.750 2.074 lb 25-4053 25-4024 (2) 25-4187 (1) 25-2796 (2) Clear 51.84 mm 25.00 mm 113.48 mm 13.77 mm 75.00 mm 125.00 mm 6.50 mm 62.50 mm .2304 kg 25-4053-Black 25-4024 (2) 25-4187 (1) 25-2796 (2) Black 51.84 mm 25.00 mm 113.48 mm 13.77 mm 75.00 mm 125.00 mm 6.50 mm 62.50 mm .2304 kg 40-4453 40-4424 (2) 40-4387 (1) 40-2797 (2) Clear 89.03 mm 40.00 mm 167.06 mm 22.12 mm 120.00 mm 200.00 mm 8.48 mm 100.00 mm .9970 kg 40-4453-Black 40-4424 (2) 40-4387 (1) 40-2797 (2) Black 89.03 mm 40.00 mm 167.06 mm 22.12 mm 120.00 mm 200.00 mm 8.48 mm 100.00 mm .9970 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 10 1/4-20 x 1/2 FBHSCS Economy 3320 10 5/16-18 x 5/8 FBHSCS 75-3404 10 M6 x 10mm BHSCS 75-3422 10 M8 x 16mm BHSCS 180 Degree Double Pivot Bracket Assembly with "L" Handles Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Bolt T-nut Prole Pivot Bracket Assy. Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page