Catalog 21 Page 741 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 741 Add-On Components ADD-ON COMPONENTS Part Description: The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has a permanently lubricated bronze bushing that acts as high-strength pivot point. See below for the suggested hardware to mount the plate to a prole. L K C E F TYP D G H J (SLOT WIDTH) B A Part No. Series Color A B C D E F G H J K L Weight 4024 Clear 3.000 1.500 1.000 5.000 .500 1.000 .281 .312 .265 .188 .158 .156 lb 4024-Black Black 3.000 1.500 1.000 5.000 .500 1.000 .281 .312 .265 .188 .158 .156 lb 4424 Clear 4.500 2.250 1.500 7.500 .750 1.500 .328 .375 .328 .250 .220 .510 lb 4424-Black Black 4.500 2.250 1.500 7.500 .750 1.500 .328 .375 .328 .250 .220 .510 lb 25-4024 Clear 75.00 mm 37.50 mm 25.00 mm 125.00 mm 12.50 mm 25.00 mm 6.50 mm 8.00 mm 6.73 mm 4.00 mm 3.24 mm .0600 kg 25-4024-Black Black 75.00 mm 37.50 mm 25.00 mm 125.00 mm 12.50 mm 25.00 mm 6.50 mm 8.00 mm 6.73 mm 4.00 mm 3.24 mm .0600 kg 40-4424 Clear 120.00 mm 60.00 mm 40.00 mm 200.00 mm 20.00 mm 40.00 mm 8.33 mm 10.00 mm 8.33 mm 6.00 mm 5.19 mm .2429 kg 40-4424-Black Black 120.00 mm 60.00 mm 40.00 mm 200.00 mm 20.00 mm 40.00 mm 8.33 mm 10.00 mm 8.33 mm 6.00 mm 5.19 mm .2429 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 5 1/4-20 x 1/2 FBHSCS Economy 3320 5 5/16-18 x 5/8 FBHSCS 75-3404 5 M6 x 10mm BHSCS 75-3422 5 M8 x 16mm BHSCS 180 Degree Pivot Bracket Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Bolt T-Nut Prole 180 Degree Pivot Bracket Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page