Catalog 21 Page 739 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 739 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree wide double pivot bracket assembly with L handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two L handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points. It offers a high load capacity while ensuring a long life cycle. F H G E D C B A Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4124 4133 (1) 4137 (1) 4186 (1) 2796 (2) Clear 2.041 2.000 5.508 .541 3.000 4.270 .281 2.500 .550 lb 4124-Black 4133 (1) 4137 (1) 4186 (1) 2796 (2) Black 2.041 2.000 5.508 .541 3.000 4.270 .281 2.500 .550 lb 4318 4333 (1) 4337 (1) 4386 (1) 2797 (2) Clear 3.505 3.000 8.030 .871 4.500 6.820 .328 3.750 2.053 lb 4318-Black 4333 (1) 4337 (1) 4386 (1) 2797 (2) Black 3.505 3.000 8.030 .871 4.500 6.820 .328 3.750 2.053 lb 25-4124 25-4133 (1) 25-4137 (1) 25-4186 (1) 25-2796 (2) Clear 51.84 mm 50.00 mm 138.48 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .2287 kg 25-4124-Black 25-4133 (1) 25-4137 (1) 25-4186 (1) 25-2796 (2) Black 51.84 mm 50.00 mm 138.48 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .2287 kg 40-4318 40-4333 (1) 40-4337 (1) 40-4386 (1) 40-2797 (2) Clear 89.03 mm 80.00 mm 207.06 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .9980 kg 40-4318-Black 40-4333 (1) 40-4337 (1) 40-4386 (1) 40-2797 (2) Black 89.03 mm 80.00 mm 207.06 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .9980kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 6 1/4-20 x 1/2 FBHSCS Economy 3320 6 5/16-18 x 5/8 FBHSCS 75-3404 6 M6 x 10 mm BHSCS 75-3422 6 M8 x 16 mm BHSCS Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 90 Degree Wide Double Pivot Bracket Assembly with "L" Handles Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page