Catalog 21 Page 735 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 735 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree right hand pivot bracket assembly with L handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one L handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point. It offers a high load capacity while ensuring a long life cycle. D E A C B F G H Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4148 4137 (1) 4187 (1) 2796 (1) Clear 2.041 1.000 2.754 .541 3.000 4.270 .281 2.500 .277 lb 4148-Black 4137 (1) 4187 (1) 2796 (1) Black 2.041 1.000 2.754 .541 3.000 4.270 .281 2.500 .277 lb 4348 4337 (1) 4387 (1) 2797 (1) Clear 3.505 1.500 4.015 .871 4.500 6.820 .328 3.750 1.018 lb 4348-Black 4337 (1) 4387 (1) 2797 (1) Black 3.505 1.500 4.015 .871 4.500 6.820 .328 3.750 1.018 lb 25-4148 25-4137 (1) 25-4187 (1) 25-2796 (1) Clear 51.84 mm 25.00 mm 69.24 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .1146 kg 25-4148-Black 25-4137 (1) 25-4187 (1) 25-2796 (1) Black 51.84 mm 25.00 mm 69.24 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .1146 kg 40-4348 40-4337 (1) 40-4387 (1) 40-2797 (1) Clear 89.03 mm 40.00 mm 103.53 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .4927 kg 40-4348-Black 40-4337 (1) 40-4387 (1) 40-2797 (1) Black 89.03 mm 40.00 mm 103.53 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .4927 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 5/8 FBHSCS 75-3404 3 M6 x 10mm BHSCS 75-3422 3 M8 x 16mm BHSCS 90 Degree Right Hand Pivot Bracket Assembly with "L" Handle Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-Nut Bolt 90 Degree Right Hand Pivot Bracket Assy. Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page