Catalog 21 Page 733 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 733 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree left hand pivot bracket assembly with L handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one L handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point. It offers a high load capacity while ensuring a long life cycle. D E A C B F G H Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4139 4133 (1) 4187 (1) 2796 (1) Clear 2.041 1.000 2.754 .541 3.000 4.270 .281 2.500 .274 lb 4139-Black 4133 (1) 4187 (1) 2796 (1) Black 2.041 1.000 2.754 .541 3.000 4.270 .281 2.500 .274 lb 4339 4333 (1) 4387 (1) 2797 (1) Clear 3.505 1.500 4.015 .871 4.500 6.820 .328 3.750 1.029 lb 4339-Black 4333 (1) 4387 (1) 2797 (1) Black 3.505 1.500 4.015 .871 4.500 6.820 .328 3.750 1.029 lb 25-4139 25-4133 (1) 25-4187 (1) 25-2796 (1) Clear 51.84 mm 25.00 mm 69.24 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .1144 kg 25-4139-Black 25-4133 (1) 25-4187 (1) 25-2796 (1) Black 51.84 mm 25.00 mm 69.24 mm 13.77 mm 75.00 mm 107.46 mm 6.50 mm 62.50 mm .1144 kg 40-4339 40-4333 (1) 40-4387 (1) 40-2797 (1) Clear 89.03 mm 40.00 mm 103.53 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .4944 kg 40-4339-Black 40-4333 (1) 40-4387 (1) 40-2797 (1) Black 89.03 mm 40.00 mm 103.53 mm 22.12 mm 120.00 mm 177.98 mm 8.48 mm 100.00 mm .4944 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 5/8 FBHSCS 75-3404 3 M6 x 10mm BHSCS 75-3422 3 M8 x 16mm BHSCS 90 Degree Left Hand Pivot Bracket Assembly with "L" Handle Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-Nut Bolt 90 Degree Left Hand Pivot Bracket Assy. Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page