Catalog 21 Page 730 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 730 Add-On Components ADD-ON COMPONENTS Right Angle Universal Dynamic Pivot Assembly with Dual L Arms Part Description: The right angle universal dynamic pivot assembly with dual L arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The assembly includes one universal dynamic right angle pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. D E B C A F Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4033 4027 (1) 4172 (2) Clear 6.010 .500 1.000 1.000 1.000 1.275 .398 lb 4033-Black 4027 (1) 4172 (2) Black 6.010 .500 1.000 1.000 1.000 1.275 .398 lb 4433 4427 (1) 4343 (2) Clear 9.012 .750 1.500 1.500 1.500 1.950 1.201 lb 4433-Black 4427 (1) 4343 (2) Black 9.012 .750 1.500 1.500 1.500 1.950 1.201 lb 25-4033 25-4027 (1) 25-4172 (2) Clear 150.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1705 kg 25-4033-Black 25-4027 (1) 25-4172 (2) Black 150.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1705 kg 40-4433 40-4427 (1) 40-4343 (2) Clear 240.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .5925 kg 40-4433-Black 40-4427 (1) 40-4343 (2) Black 240.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .5925 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 2 3501 1 3414 4 3613 2 3500 1 3412 4 75-3415 2 25-3501 1 75-3541 4 75-3479 2 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-nut Bolt Right Angle Universal Dynamic Pivot Assy. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page