Catalog 21 Page 73 Profiles

For the most up to date information on 80/20 products visit 8020.net / 73 Aluminum Proles Prole Quick Reference Prole Quick Reference Part No. 9700 9701 9705 9706 9725 9726 9728 Stock Length 100" or 150" 100" or 150" 100" or 150" 100" or 150" 100" or 150" 100" or 150" 100" or 150" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 Estimated Area 0.6775 in. 2 0.6775 in. 2 0.8691 in. 2 0.8691 in. 2 1.061 in. 2 1.061 in. 2 1.061 in. 2 Weight Per Inch 0.0660 lb 0.1033 lb .0848 lb 0.1033 lb Pre-drilled Holes No Yes No Yes No Yes Notched Flanges No Yes Part No. 9000 9005 9010 9015 9025 9030 9035 Stock Length 145" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 Estimated Area 0.2228 in. 2 0.2528 in. 2 0.2828 in. 2 0.2828 in. 2 0.2889 in. 2 0.3550 in. 2 0.3550 in. 2 Weight Per Inch 0.0231 lb 0.0261 lb 0.0291 lb 0.0296 lb 0.0362 lb Ready Tube Quick Frame PROFILES

Previous Page
Next Page