Catalog 21 Page 729 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 729 Add-On Components ADD-ON COMPONENTS Right Angle 90 Degree Dynamic Pivot Assembly with Dual L Arms Part Description: The right angle 90 degree dynamic pivot assembly with dual L arms is typically used to create dynamic pivots that are parallel to the mounting prole and have full axial motion ranging from 0-90 degrees. The assembly includes one 90 degree dynamic right angle pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. D E B C A F Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4032 4026 (1) 4172 (2) Clear 5.010 .500 1.000 1.000 1.000 1.275 .291 lb 4032-Black 4026 (1) 4172 (2) Black 5.010 .500 1.000 1.000 1.000 1.275 .291 lb 4432 4426 (1) 4343 (2) Clear 7.512 .750 1.500 1.500 1.500 1.950 .827 lb 4432-Black 4426 (1) 4343 (2) Black 7.512 .750 1.500 1.500 1.500 1.950 .827 lb 25-4032 25-4026 (1) 25-4172 (2) Clear 125.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1236 kg 25-4032-Black 25-4026 (1) 25-4172 (2) Black 125.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1236 kg 40-4432 40-4426 (1) 40-4343 (2) Clear 200.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .4164 kg 40-4432-Black 40-4426 (1) 40-4343 (2) Black 200.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .4164 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3414 4 3613 1 3500 1 3412 4 75-3415 1 25-3501 1 75-3541 4 75-3479 1 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole Bolt T-Nut Right Angle 90 Degree Dynamic Pivot Assy. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page