Catalog 21 Page 728 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 728 Add-On Components ADD-ON COMPONENTS Right Angle 0 Degree Dynamic Pivot Assembly with Dual L Arms Part Description: The right angle 0 degree dynamic pivot assembly with dual L arms is typically used to create dynamic pivots that are perpendicular to the mounting prole and have full axial motion ranging from 0-90 degrees. The assembly includes one 0 degree dynamic right angle pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. D E B C A F Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4031 4025 (1) 4172 (2) Clear 5.010 .500 1.000 1.000 1.060 1.275 .291 lb 4031-Black 4025 (1) 4172 (2) Black 5.010 .500 1.000 1.000 1.060 1.275 .291 lb 4431 4425 (1) 4343 (2) Clear 7.512 .750 1.500 1.500 1.600 1.950 .828 lb 4431-Black 4425 (1) 4343 (2) Black 7.512 .750 1.500 1.500 1.600 1.950 .828 lb 25-4031 25-4025 (1) 25-4172 (2) Clear 125.22 mm 12.50 mm 25.00 mm 25.00 mm 26.09 mm 31.88 mm .1240 kg 25-4031-Black 25-4025 (1) 25-4172 (2) Black 125.22 mm 12.50 mm 25.00 mm 25.00 mm 26.09 mm 31.88 mm .1240 kg 40-4431 40-4425 (1) 40-4343 (2) Clear 200.22 mm 20.00 mm 40.00 mm 40.00 mm 42.50 mm 51.43 mm .4157 kg 40-4431-Black 40-4425 (1) 40-4343 (2) Black 200.22 mm 20.00 mm 40.00 mm 40.00 mm 42.50 mm 51.43 mm .4157 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3414 4 3613 1 3500 1 3412 4 75-3415 1 25-3501 1 75-3541 4 75-3479 1 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole Bolt Right Angle 0 Degree Dynamic Pivot Assy. T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page