Catalog 21 Page 726 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 726 Add-On Components ADD-ON COMPONENTS Part Description: The right angle 90 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are perpendicular to the mounting prole and have full axial motion ranging from 0-90 degrees. The assembly includes one 90 degree dynamic right angle pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the arms. This assembly offers a high load capacity while ensuring a long life cycle. A shim kit and the hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. E F C D B A Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4029 4026 (1) 4185 (2) Clear 1.010 3.010 1.858 1.000 1.000 1.275 .311 lb 4029-Black 4026 (1) 4185 (2) Black 1.010 3.010 1.858 1.000 1.000 1.275 .311 lb 4429 4426 (1) 4385 (2) Clear 1.512 4.500 2.313 1.500 1.500 1.950 .903 lb 4429-Black 4426 (1) 4385 (2) Black 1.512 4.500 2.313 1.500 1.500 1.950 .903 lb 25-4029 25-4026 (1) 25-4185 (2) Clear 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1324 kg 25-4029-Black 25-4026 (1) 25-4185 (2) Black 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1324 kg 40-4429 40-4426 (1) 40-4385 (2) Clear 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4573 kg 40-4429-Black 40-4426 (1) 40-4385 (2) Black 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4573 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3356 2 3613 1 3500 1 3355 2 75-3415 1 25-3501 1 75-3509 2 75-3479 1 40-3500 1 75-3513 2 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Right Angle 90 Degree Dynamic Pivot Assembly with Dual Straight Arms Prole T-Nut Bolt Right Angle 90 Degree Dynamic Pivot Assy. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page