Catalog 21 Page 725 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 725 Add-On Components ADD-ON COMPONENTS Right Angle 0 Degree Dynamic Pivot Assembly with Dual Straight Arms Part Description: The right angle 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting prole and have full axial motion ranging from 0-90 degrees. The assembly includes one 0 degree dynamic right angle pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. A shim kit and the hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. E F C D B A Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4028 4025 (1) 4185 (2) Clear 1.010 3.010 1.858 1.000 1.000 1.275 .312 lb 4028-Black 4025 (1) 4185 (2) Black 1.010 3.010 1.858 1.000 1.000 1.275 .312 lb 4428 4425 (1) 4385 (2) Clear 1.512 4.500 2.313 1.500 1.500 1.950 .903 lb 4428-Black 4425 (1) 4385 (2) Black 1.512 4.500 2.313 1.500 1.500 1.950 .903 lb 25-4028 25-4025 (1) 25-4185 (2) Clear 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1325 kg 25-4028-Black 25-4025 (1) 25-4185 (2) Black 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1325 kg 40-4428 40-4425 (1) 40-4385 (2) Clear 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4645 kg 40-4428-Black 40-4425 (1) 40-4385 (2) Black 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4645 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3356 2 3613 1 3500 1 3355 2 75-3415 1 25-3501 1 75-3509 2 75-3479 1 40-3500 1 75-3513 2 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-Nut Bolt Right Angle 0 Degree Dynamic Pivot Assy. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page