Catalog 21 Page 722 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 722 Add-On Components ADD-ON COMPONENTS Standard 0 Degree Dynamic Pivot Assembly with Straight and L Arm Part Description: The standard 0 degree dynamic pivot assembly with straight and L arm is typically used to create dynamic pivots that are parallel to the mounting prole and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub, one standard straight dynamic pivot arm, and one L dynamic pivot arm. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. H E D F G B C A Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. AND Part No. Qty. 3306 1 3501 1 3356 1 3414 2 3613 1 3500 1 3355 1 3412 2 Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F G H Weight 4161 4181 (1) 4185 (1) 4172 (1) Clear 3.448 .500 1.000 3.010 1.000 .500 1.000 1.275 .296 lb 4161-Black 4181 (1) 4185 (1) 4172 (1) Black 3.448 .500 1.000 3.010 1.000 .500 1.000 1.275 .296 lb 4363 4381 (1) 4385 (1) 4343 (1) Clear 5.074 .750 1.500 4.500 1.500 .750 1.500 1.950 .848 lb 4363-Black 4381 (1) 4385 (1) 4343 (1) Black 5.074 .750 1.500 4.500 1.500 .750 1.500 1.950 .848 lb Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-Nut Bolt Standard 0 Degree Dynamic Pivot Assy. Fractional 10 Series 15 Series

Previous Page
Next Page