Catalog 21 Page 721 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 721 Add-On Components ADD-ON COMPONENTS Standard Universal Dynamic Pivot Assembly with Dual L Arms Part Description: The standard universal dynamic pivot assembly with dual L arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-180 degrees. The assembly includes one universal dynamic pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. F B C A D E Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4171 4177 (1) 4172 (2) Clear 6.010 .500 1.000 1.000 1.000 1.275 .391 lb 4171-Black 4177 (1) 4172 (2) Black 6.010 .500 1.000 1.000 1.000 1.275 .391 lb 4323 4377 (1) 4343 (2) Clear 9.012 .750 1.500 1.500 1.500 1.950 1.275 lb 4323-Black 4377 (1) 4343 (2) Black 9.012 .750 1.500 1.500 1.500 1.950 1.275 lb 25-4171 25-4177 (1) 25-4172 (2) Clear 150.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1667 kg 25-4171-Black 25-4177 (1) 25-4172 (2) Black 150.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1667 kg 40-4323 40-4377 (1) 40-4343 (2) Clear 240.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .5797 kg 40-4323-Black 40-4377 (1) 40-4343 (2) Black 240.22 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .5797 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 2 3501 1 3414 4 3613 2 3500 1 3412 4 75-3415 2 25-3501 1 75-3541 4 75-3479 2 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole Bolt Standard Universal Dynamic Pivot Assy. T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page