Catalog 21 Page 720 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 720 Add-On Components ADD-ON COMPONENTS Standard 90 Degree Dynamic Pivot Assembly with Dual L Arms Part Description: The standard 90 degree dynamic pivot assembly with dual L arms is typically used to create dynamic pivots that are parallel to the mounting prole and have full axial motion ranging from 0-180 degrees. The assembly includes one 90 degree dynamic pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. F B C A D E Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4169 4184 (1) 4172 (2) Clear 5.010 .500 1.000 1.000 1.000 1.275 .268 lb 4169-Black 4184 (1) 4172 (2) Black 5.010 .500 1.000 1.000 1.000 1.275 .268 lb 4322 4384 (1) 4343 (2) Clear 7.512 .750 1.500 1.500 1.500 1.950 .810 lb 4322-Black 4384 (1) 4343 (2) Black 7.512 .750 1.500 1.500 1.500 1.950 .810 lb 25-4169 25-4184 (1) 25-4172 (2) Clear 125.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1219 kg 25-4169-Black 25-4184 (1) 25-4172 (2) Black 125.22 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1219 kg 40-4322 40-4384 (1) 40-4343 (2) Clear 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .4073 kg 40-4322-Black 40-4384 (1) 40-4343 (2) Black 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.43 mm .4073 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3414 4 3613 1 3500 1 3412 4 75-3415 1 25-3501 1 75-3541 4 75-3479 1 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole Bolt Standard 90 Degree Dynamic Pivot Assy. T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page