Catalog 21 Page 719 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 719 Add-On Components ADD-ON COMPONENTS Standard 0 Degree Dynamic Pivot Assembly with Dual L Arms Part Description: The standard 0 degree dynamic pivot assembly with dual L arms is typically used to create dynamic pivots that are perpendicular to the mounting prole and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two L dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included. B D C A E F Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4168 4181 (1) 4172 (2) Clear 5.010 .500 1.000 1.000 1.060 1.275 .292 lb 4168-Black 4181 (1) 4172 (2) Black 5.010 .500 1.000 1.000 1.060 1.275 .292 lb 4321 4381 (1) 4343 (2) Clear 7.512 .750 1.500 1.500 1.600 1.950 .813 lb 4321-Black 4381 (1) 4343 (2) Black 7.512 .750 1.500 1.500 1.600 1.950 .813 lb 25-4168 25-4181 (1) 25-4172 (2) Clear 125.22 mm 12.50 mm 25.00 mm 25.00 mm 26.09 mm 31.88 mm .1217 kg 25-4168-Black 25-4181 (1) 25-4172 (2) Black 125.22 mm 12.50 mm 25.00 mm 25.00 mm 26.09 mm 31.88 mm .1217 kg 40-4321 40-4381 (1) 40-4343 (2) Clear 200.00 mm 20.00 mm 40.00 mm 40.00 mm 42.50 mm 51.43 mm .4080 kg 40-4321-Black 40-4381 (1) 40-4343 (2) Black 200.00 mm 20.00 mm 40.00 mm 40.00 mm 42.50 mm 51.43 mm .4080 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3414 4 3613 1 3500 1 3412 4 75-3415 1 25-3501 1 75-3541 4 75-3479 1 40-3500 1 75-3508 4 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole Bolt Standard 0 Degree Dynamic Pivot Assy. T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page