Catalog 21 Page 717 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 717 Add-On Components ADD-ON COMPONENTS Standard 90 Degree Dynamic Pivot Assembly with Dual Straight Arms Part Description: The standard 90 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are perpendicular to the mounting prole and have full axial motion ranging from 0-180 degrees. The assembly includes one 90 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the arms. This assembly offers a high load capacity while ensuring a long life cycle. A shim kit and the hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are included. B A C D E F Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4183 4184 (1) 4185 (2) Clear 1.010 3.010 1.858 1.000 1.000 1.275 .314 lb 4183-Black 4184 (1) 4185 (2) Black 1.010 3.010 1.858 1.000 1.000 1.275 .314 lb 4383 4381 (1) 4385 (2) Clear 1.512 4.500 2.313 1.500 1.500 1.950 .889 lb 4383-Black 4381 (1) 4385 (2) Black 1.512 4.500 2.313 1.500 1.500 1.950 .889 lb 25-4183 25-4184 (1) 25-4185 (2) Clear 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1109 kg 25-4183-Black 25-4184 (1) 25-4185 (2) Black 25.24 mm 75.00 mm 47.78 mm 25.00 mm 25.00 mm 31.88 mm .1109 kg 40-4383 40-4381 (1) 40-4385 (2) Clear 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4475 kg 40-4383-Black 40-4381 (1) 40-4385 (2) Black 40.33 mm 120.00 mm 74.68 mm 40.00 mm 40.00 mm 51.43 mm .4475 kg Included Mounting Hardware Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3356 2 3613 1 3500 1 3355 2 75-3415 1 25-3501 1 75-3509 2 75-3479 1 40-3500 1 75-3513 2 Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Bolt Prole Standard 90 Degree Dynamic Pivot Assy. T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page