Catalog 21 Page 715 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 715 Add-On Components ADD-ON COMPONENTS Standard Straight Dynamic Pivot Arm Part Description: The standard straight dynamic pivot arm is typically used to create a dynamic pivot between proles; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has a permanently lubricated bronze bushing that acts as a high-strength pivot point. The hardware to mount the pivot arm to the prole is included while the suggested hardware to connect the pivot arm to the nub can be found below. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. G H A C R. D E B F TYP Part No. Series Color A B C D E F G H Weight 4185 Clear .500 .500 3.000 .505 .373 1.000 1.000 .188 .089 lb 4185-Black Black .500 .500 3.000 .505 .373 1.000 1.000 .188 .089 lb 4385 Clear .745 .750 4.495 .750 .500 1.500 1.490 .250 .254 lb 4385-Black Black .745 .750 4.495 .750 .500 1.500 1.490 .250 .254 lb 25-4185 Clear 12.50 mm 12.50 mm 75.00 mm 12.50 mm 10.00 mm 25.00 mm 25.00 mm 4.00 mm .0340 kg 25-4185-Black Black 12.50 mm 12.50 mm 75.00 mm 12.50 mm 10.00 mm 25.00 mm 25.00 mm 4.00 mm .0340 kg 40-4385 Clear 20.00 mm 20.00 mm 120.00 mm 20.00 mm 14.00 mm 40.00 mm 40.00 mm 6.35 mm .1177 kg 40-4385-Black Black 20.00 mm 20.00 mm 120.00 mm 20.00 mm 14.00 mm 40.00 mm 40.00 mm 6.35 mm .1177 kg Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Included Hardware (Mount Arm to T-Slot) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer Part No. Series Qty. Bolt T-Nut 3356 2 1/4-20 x 1/2 FBHSCS Double Economy 3355 2 5/16-18 x 11/16 SHCS 75-3509 2 M6 x 10 mm BHSCS 75-3513 2 M8 x 16 mm BHSCS Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page