Catalog 21 Page 714 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 714 Add-On Components ADD-ON COMPONENTS L" Dynamic Pivot Arm Part Description: The L dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long- lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has a permanently lubricated bronze bushing that acts as high-strength pivot point. The hardware to mount the pivot arm to the prole is included while the suggested hardware to connect the pivot arm to the nub can be found below. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. H G F E D C B A L M K N J Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Included Hardware (Mount Arm to T-Slot) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer Part No. Series Qty. Bolt T-Nut 3414 2 1/4-20 x 1/2 FHSCS Economy 3412 2 5/16-18 x 5/8 FHSCS 75-3541 2 M6 x 10 mm FHSCS 75-3508 2 M8 x 16 mm FHSCS Part No. Series Color A B C D E F G H J K L M N Weight 4172 Clear 2.000 .500 1.000 1.000 .500 .257 .188 .125 .188 1.000 .312 .500 .505 .079 lb 4172-Black Black 2.000 .500 1.000 1.000 .500 .257 .188 .125 .188 1.000 .312 .500 .505 .079 lb 4343 Clear 3.000 .750 1.500 1.500 .750 .328 .250 .312 .250 1.500 .375 .750 .755 .215 lb 4343-Black Black 3.000 .750 1.500 1.500 .750 .328 .250 .312 .250 1.500 .375 .750 .755 .215 lb 25-4172 Clear 50.00 mm 12.50 mm 25.00 mm 25.00 mm 12.50 mm 6.23 mm 4.00 mm 3.00 mm 4.00 mm 25.00 mm 8.00 mm 12.50 mm 12.50 mm .0471 kg 25-4172-Black Black 50.00 mm 12.50 mm 25.00 mm 25.00 mm 12.50 mm 6.23 mm 4.00 mm 3.00 mm 4.00 mm 25.00 mm 8.00 mm 12.50 mm 12.50 mm .0471 kg 40-4343 Clear 80.00 mm 20.00 mm 40.00 mm 40.00 mm 20.00 mm 8.13 mm 6.00 mm 8.00 mm 6.00 mm 40.00 mm 10.00 mm 20.00 mm 19.91 mm .1002 kg 40-4343-Black Black 80.00 mm 20.00 mm 40.00 mm 40.00 mm 20.00 mm 8.13 mm 6.00 mm 8.00 mm 6.00 mm 40.00 mm 10.00 mm 20.00 mm 19.91 mm .1002 kg Bolt T-Nut Prole L Dynamic Pivot Arm Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page