Catalog 21 Page 713 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 713 Add-On Components ADD-ON COMPONENTS Universal Dynamic Right Angle Pivot Nub Part Description: The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a prole is included while the suggested mounting hardware to attach the arm to the nub can be found below. H G C D F E TAP THRU A B Part No. Series Color A B C D E F G H Weight 4027 Clear 1.000 1.950 .500 .500 1/4-20 .275 1.000 1.000 .20 lb 4027-Black Black 1.000 1.950 .500 .500 1/4-20 .275 1.000 1.000 .20 lb 4427 Clear 1.500 2.948 .750 .750 5/16-18 .450 1.500 1.500 .672 lb 4427-Black Black 1.500 2.948 .750 .750 5/16-18 .450 1.500 1.500 .672 lb 25-4027 Clear 25.00 mm 48.69 mm 12.50 mm 12.50 mm M6 x 1.0 6.88 mm 25.00 mm 25.00 mm .091 kg 25-4027-Black Black 25.00 mm 48.69 mm 12.50 mm 12.50 mm M6 x 1.0 6.88 mm 25.00 mm 25.00 mm .091 kg 40-4427 Clear 40.00 mm 78.69 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm 40.00 mm .3503 kg 40-4427-Black Black 40.00 mm 78.69 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm 40.00 mm .3503 kg Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer Included Hardware (Mount Nub to T-Slot) Part No. Series Qty. Bolt T-Nut 3306 2 1/4-20 x 1 SHCS Economy 3613 2 5/16-18 x 1.5 SHCS 75-3415 2 M6 x 25 mm SHCS 75-3480 2 M8 x 40 mm SHCS Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page