Catalog 21 Page 711 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 711 Add-On Components ADD-ON COMPONENTS 0 Degree Dynamic Right Angle Pivot Nub Part Description: The 0 degree dynamic right angle pivot nub is commonly used as a connection hub for dynamic pivots to create axial motion ranging from 0-90 degrees parallel to the mounting prole. This pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a prole is included while the suggested mounting hardware to attach the arm to the nub can be found below. Part No. Series Color A B C D E F G Weight 4025 Clear 1.000 .950 .500 .500 1/4-20 .275 1.000 .102 lb 4025-Black Black 1.000 .950 .500 .500 1/4-20 .275 1.000 .102 lb 4425 Clear 1.500 1.448 .750 .750 5/16-18 .450 1.500 .330 lb 4425-Black Black 1.500 1.448 .750 .750 5/16-18 .450 1.500 .330 lb 25-4025 Clear 25.00 mm 23.72 mm 12.50 mm 12.50 mm M6 x 1.0 6.88 mm 25.00 mm .0450 kg 25-4025-Black Black 25.00 mm 23.72 mm 12.50 mm 12.50 mm M6 x 1.0 6.88 mm 25.00 mm .0450 kg 40-4425 Clear 40.00 mm 38.71 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm .1736 kg 40-4425-Black Black 40.00 mm 38.71 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm .1736 kg B A G D F C E TAP THRU Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer Prole 0 Degree Dynamic Right Angle Pivot Nub Bolt T-Nut Included Hardware (Mount Nub to T-Slot) Part No. Series Qty. Bolt T-Nut 3306 1 1/4-20 x 1 SHCS Economy 3613 1 5/16-18 x 1.5 SHCS 75-3415 1 M6 x 25 mm SHCS 75-3479 1 M8 x 40 mm SHCS Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page