Catalog 21 Page 709 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 709 Add-On Components ADD-ON COMPONENTS 90 Degree Dynamic Pivot Nub Part Description: The 90 degree dynamic pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-180 degrees perpendicular to the mounting prole. The 90 degree dynamic pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a prole is included while the suggested mounting hardware to attach the arm to the nub can be found below. Part No. Series Color A B C D E F G H J K L M N Weight 4184 Clear 1.000 .500 .950 .475 1/4-20 1/4-20 1.000 .500 .245 .377 .500 .060 .211 .095 lb 4184-Black Black 1.000 .500 .950 .475 1/4-20 1/4-20 1.000 .500 .245 .377 .500 .060 .211 .095 lb 4384 Clear 1.500 .750 1.448 .724 5/16-18 5/16-18 1.500 .750 .312 0.594 .750 .100 .312 .311 lb 4384-Black Black 1.500 .750 1.448 .724 5/16-18 5/16-18 1.500 .750 .312 0.594 .750 .100 .312 .311 lb 25-4184 Clear 25.00 mm 12.50 mm 23.72 mm 11.86 mm M6 x 1.0 M6 x 1.0 25.00 mm 12.50 mm 6.30 mm 9.35 mm 12.50 mm 1.09 mm 5.50 mm .0431 kg 25-4184-Black Black 25.00 mm 12.50 mm 23.72 mm 11.86 mm M6 x 1.0 M6 x 1.0 25.00 mm 12.50 mm 6.30 mm 9.35 mm 12.50 mm 1.09 mm 5.50 mm .0431 kg 40-4384 Clear 40.00 mm 20.00 mm 38.71 mm 19.36 mm M8 x 1.25 M8 x 1.25 40.00 mm 20.00 mm 7.92 mm 16.04 mm 20.00 mm 2.50 mm 7.92 mm .1655 kg 40-4384-Black Black 40.00 mm 20.00 mm 38.71 mm 19.36 mm M8 x 1.25 M8 x 1.25 40.00 mm 20.00 mm 7.92 mm 16.04 mm 20.00 mm 2.50 mm 7.92 mm .1655 kg Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer M H J K R. L E DRILL THRU & CBORE G F (TAP THRU) N B A D C Bolt T-Nut Prole 90 Degree Dynamic Pivot Nub Included Hardware (Mount Nub to T-Slot) Part No. Series Qty. Bolt T-Nut 3306 1 1/4-20 x 1 SHCS Economy 3613 1 5/16-18 x 1.5 SHCS 75-3415 1 M6 x 25 mm SHCS 75-3479 1 M8 x 40 mm SHCS Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page