Catalog 21 Page 708 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 708 Add-On Components ADD-ON COMPONENTS 0 Degree Dynamic Pivot Nub Part Description: The 0 degree dynamic pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-180 degrees parallel to the mounting prole. The 0 degree dynamic pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a prole is included while the suggested mounting hardware to attach the arm to the nub can be found below. Part No. Series Color A B C D E F G H J K L M N Weight 4181 Clear 1.000 .500 .950 .475 1/4-20 1/4-20 1.000 .500 .245 .060 .500 .353 .245 .096 lb 4181-Black Black 1.000 .500 .950 .475 1/4-20 1/4-20 1.000 .500 .245 .060 .500 .353 .245 .096 lb 4381 Clear 1.500 .750 1.448 .724 5/16-18 5/16-18 1.500 .750 .312 .100 .750 .568 .312 .312 lb 4381-Black Black 1.500 .750 1.448 .724 5/16-18 5/16-18 1.500 .750 .312 .100 .750 .568 .312 .312 lb 25-4181 Clear 25.00 mm 12.50 mm 23.72 mm 11.86 mm M6 x 1.0 M6 x 1.0 25.00 mm 12.50 mm 6.30 mm 1.09 mm 12.50 mm 8.71 mm 6.30 mm .0428 kg 25-4181-Black Black 25.00 mm 12.50 mm 23.72 mm 11.86 mm M6 x 1.0 M6 x 1.0 25.00 mm 12.50 mm 6.30 mm 1.09 mm 12.50 mm 8.71 mm 6.30 mm .0428 kg 40-4381 Clear 40.00 mm 20.00 mm 38.71 mm 19.36 mm M8 x 1.25 M8 x 1.25 40.00 mm 20.00 mm 7.92 mm 2.50 mm 20.00 mm 11.44 mm 7.92 mm .1655 kg 40-4381-Black Black 40.00 mm 20.00 mm 38.71 mm 19.36 mm M8 x 1.25 M8 x 1.25 40.00 mm 20.00 mm 7.92 mm 2.50 mm 20.00 mm 11.44 mm 7.92 mm .1655 kg Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt Assembly 3501 1 5/16 x 1/4 Shoulder Bolt & Thrust Washer 3500 1 3/8 x 3/8 Shoulder Bolt & Thrust Washer 25-3501 1 6 mm x 6 mm Shoulder Bolt & Thrust Washer 40-3500 1 10 mm x 10 mm Shoulder Bolt & Thrust Washer N M K J R. L H G F (TAP THRU) E DRILL THRU & CBORE B A D C Bolt T-Nut Prole 0 Degree Dynamic Pivot Nub Included Hardware (Mount Nub to T-Slot) Part No. Series Qty. Bolt T-Nut 3306 1 1/4-20 x 1 SHCS Economy 3613 1 5/16-18 x 1.5 SHCS 75-3415 1 M6 x 25 mm SHCS 75-3479 1 M8 x 40 mm SHCS Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page