Catalog 21 Page 705 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 705 Add-On Components ADD-ON COMPONENTS Part Description: The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space. All mounting hardware is included. Part No. Series Material Process Finish Color A B C D Weight 6852 Steel Cold Forged Zinc Bright / Black .865 1.158 .500 .150 .028 lb 6804 1.416 1.375 .703 .150 .054 lb 25-6852 21.97 mm 29.41 mm 12.70 mm 3.81 mm .0127 kg 40-6804 35.97 mm 34.93 mm 17.86 mm 3.81 mm .0244 kg A C D B Wing Nut Linear Bearing Brake Kit Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page