Catalog 21 Page 704 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 704 Add-On Components ADD-ON COMPONENTS Hex Nut Linear Bearing Brake Kit Part Description: The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space. All mounting hardware is included. Part No. Series Material Grade Process Finish Color A B C D Weight 6851 Steel Grade 5 Formed Zinc Black .438" .865" .500" .150" .023 lb 6803 .500" 1.406" .703" .150" .048 lb 25-6851 11.11 mm 21.97 mm 12.70 mm 3.81 mm .0104 kg 40-6803 12.70 mm 35.71 mm 17.86 mm 3.81 mm .0217 kg A B C D Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page