Catalog 21 Page 703 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 703 Add-On Components ADD-ON COMPONENTS Part Description: The T handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. All mounting hardware is included. Part No. Series Material Finish Color A B C D E F Weight 6801 Steel / Polyproylene Zinc / Matte Black 2.036" 2.491" 1.130" .750" .703" .150" .086 lb 40-6801 51.71 mm 63.27 mm 28.70 mm 19.05 mm 17.86 mm 3.81 mm .0390 kg D E F B C A T" Handle Linear Bearing Brake Kit Metric 40 Series Fractional 15 Series

Previous Page
Next Page