Catalog 21 Page 702 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 702 Add-On Components ADD-ON COMPONENTS L" Handle Linear Bearing Brake Kit Part Description: The L handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It's available in black, gray, blue, red, or safety yellow to match your application. All mounting hardware is included. Part No. Series Material Process Finish Color A B C D E F G Weight 6850 Nylon 66 Injection Mold Matte Black 1.325" 2.041" 1.745" 1.445" .500" .540" .617" .048 lb 6800 Zinc Die Cast Gloss Gray 2.234" 3.505" 2.985" 2.235" .703" .871" .688" .336 lb 6805 Zinc Die Cast Gloss Blue 2.234" 3.505" 2.985" 2.235" .703" .871" .688" .336 lb 6806 Zinc Die Cast Gloss Red 2.234" 3.505" 2.985" 2.235" .703" .871" .688" .336 lb 6807 Zinc Die Cast Gloss Yellow 2.234" 3.505" 2.985" 2.235" .703" .871" .688" .336 lb 25-6850 Nylon 66 Injection Mold Matte Black 33.66 mm 51.84 mm 44.32 mm 36.70 mm 12.70 mm 13.72 mm 15.67 mm .0277 kg 40-6800 Zinc Die Cast Gloss Gray 56.74 mm 89.03 mm 75.82 mm 56.77 mm 17.86 mm 22.12 mm 17.48 mm .1524 kg 40-6805 Zinc Die Cast Gloss Blue 56.74 mm 89.03 mm 75.82 mm 56.77 mm 17.86 mm 22.12 mm 17.48 mm .1524 kg 40-6806 Zinc Die Cast Gloss Red 56.74 mm 89.03 mm 75.82 mm 56.77 mm 17.86 mm 22.12 mm 17.48 mm .1524 kg 40-6807 Zinc Die Cast Gloss Yellow 56.74 mm 89.03 mm 75.82 mm 56.77 mm 17.86 mm 22.12 mm 17.48 mm .1524 kg F G E C D B A Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page