Catalog 21 Page 701 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 701 Add-On Components ADD-ON COMPONENTS Part Description: Linear bearing shim stock is used to create a precise t. Each shim is .005 (.127mm) thick and has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10 and are compatible with all 80/20 bearings. See page 656 for more information on shims. Part No. Series Material Process Color A B C D E F Weight 6780 Mylar Cut Clear .812" .175" 1.500" .406" .005" 1.875" .004 lb 6881 1.250" .250" 2.156" .625" .005" 2.812" .011 lb 25-6780 20.62 mm 4.44 mm 38.10 mm 10.31 mm .13 mm 47.63 mm .0020 kg 40-6881 31.75 mm 6.35 mm 54.76 mm 15.88 mm .13 mm 71.42 mm .0051kg E F C D B A Linear Bearing Shim Stock Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page