Catalog 21 Page 700 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 700 Add-On Components ADD-ON COMPONENTS Double-Keyed Standard Bearing Pad Prole Part Description: The double-keyed standard bearing pad prole comes in a stock length of 145 (3686mm) and can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefcient of friction. This pad prole is available in black or natural. Part No. Series Color A B C D E F Stock Length Weight 6702 Natural .150 .283 .246 .300 .075 .812 145 .053 lb / ft 6703 Black .150 .283 .246 .300 .075 .812 145 .053 lb / ft 6812 Natural .243 .469 .312 .493 .125 1.250 145 .125 lb / ft 6813 Black .243 .469 .312 .493 .125 1.250 145 .125 lb / ft 25-6702 Natural 3.81 mm 7.19 mm 6.25 mm 7.62 mm 1.91 mm 20.62 mm 3.683 M .0024 kg / m 25-6703 Black 3.81 mm 7.19 mm 6.25 mm 7.62 mm 1.91 mm 20.62 mm 3.683 M .0024 kg / m 40-6812 Natural 6.17 mm 11.91 mm 7.92 mm 12.52 mm 3.18 mm 31.75 mm 3.683 M .0056 kg / m 40-6813 Black 6.17 mm 11.91 mm 7.92 mm 12.52 mm 3.18 mm 31.75 mm 3.683 M .0056 kg / m A C E D F B Material Process Finish UHMW PE Extruded Smooth Machining Type Machined Reference Page Cut to Length Bearing Pad Prole 847 Material Specications Required Machining Services Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining

Previous Page
Next Page