Catalog 21 Page 699 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 699 Add-On Components ADD-ON COMPONENTS Part Description: The single-keyed standard bearing pad prole comes in a stock length of 145 (3686mm) and can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefcient of friction. This pad prole is available in black or natural. Part No. Series Color A B C D E F Stock Length Weight 6700 Natural .150 .283 .246 .250 .100 .812 145 .004 lb / ft 6701 Black .150 .283 .246 .250 .100 .812 145 .004 lb / ft 6810 Natural .243 .469 .312 .375 .132 1.250 145 .011 lb / ft 6811 Black .243 .469 .312 .375 .132 1.250 145 .011 lb / ft 25-6700 Natural 3.81 mm 7.19 mm 6.25 mm 6.35 mm 2.54 mm 20.62 mm 3.683 M .0021 kg / m 25-6701 Black 3.81 mm 7.19 mm 6.25 mm 6.35 mm 2.54 mm 20.62 mm 3.683 M .0021 kg / m 40-6810 Natural 6.17 mm 11.91 mm 7.92 mm 9.53 mm 3.35 mm 31.75 mm 3.683 M .0051 kg / m 40-6811 Black 6.17 mm 11.91 mm 7.92 mm 9.53 mm 3.35 mm 31.75 mm 3.683 M .0051 kg / m A C E D F B Material Process Finish UHMW PE Extruded Smooth Machining Type Machined Reference Page Cut to Length Structural 847 Material Specications Required Machining Services Single-Keyed Standard Bearing Pad Prole Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining

Previous Page
Next Page