Catalog 21 Page 698 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 698 Add-On Components ADD-ON COMPONENTS Double-Keyed UniBearing Pad Part Description: The double-keyed UniBearing pad is commonly used with a UniBearing to create custom bearings. It has a double key and mounts to a prole using stainless steel athead socket cap screws. It provides a at bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. Part No. Series Color A B C D E F G H J K L Weight 6792 White .812 .406 .433 1.000 .172 .300 1.865 .150 .283 .246 .075 .028 lb 6793 Black .812 .406 .433 1.000 .172 .300 1.865 .150 .283 .246 .075 .029 lb 6892 White 1.250 .625 .635 1.500 .258 .513 2.770 .243 .469 .312 .135 .112 lb 6893 Black 1.250 .625 .635 1.500 .258 .513 2.770 .243 .469 .312 .135 .112 lb 25-6792 White 20.62 mm 10.31 mm 10.98 mm 25.40 mm 4.37 mm 7.62 mm 47.37 mm 3.81 mm 7.19 mm 6.25 mm 1.91 mm .0127 kg 25-6793 Black 20.62 mm 10.31 mm 10.98 mm 25.40 mm 4.37 mm 7.62 mm 47.37 mm 3.81 mm 7.19 mm 6.25 mm 1.91 mm .0127 kg 40-6892 Natural 31.75 mm 15.88 mm 17.06 mm 40.00 mm 6.55 mm 13.03 mm 74.12 mm 6.17 mm 11.91 mm 7.92 mm 3.43 mm .0326 kg 40-6893 Black 31.75 mm 15.88 mm 17.06 mm 40.00 mm 6.55 mm 13.03 mm 74.12 mm 6.17 mm 11.91 mm 7.92 mm 3.43 mm .0317 kg G F B C D E A H K J L Part No. Material Process Finish 6792 UHMW PE Injection Mold Smooth 6793 6892 6893 25-6792 25-6793 40-6892 Extruded 40-6893 Material Specications Series Qty. Bolt Qty. T-Nut 2 673003* 1 3281 2 206701* 1 3263 2 206701* 1 3686* Included Hardware (Mount Pad to Bearing Housing) *Stainless steel (SS) hardware included. Metric 25 Series 40 Series Fractional 10 Series 15 Series Dbl T-nut

Previous Page
Next Page