Catalog 21 Page 697 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 697 Add-On Components ADD-ON COMPONENTS Part Description: The single-keyed UniBearing pad is commonly used with a UniBearing to create custom bearings. It has a single key and mounts to the prole using stainless steel athead socket cap screws that have Loctite . It provides a at bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware. Part No. Series Color A B C D E F G H J K L M Weight 6705 White .812 .433 .375 .246 .406 .172 1.000 .250 1.865 .150 .283 .246 .012 lb 6706 Black .812 .433 .375 .246 .406 .172 1.000 .250 1.865 .150 .283 .246 .012 lb 6814 White 1.250 .635 .594 .312 .625 .193 1.500 .375 2.770 .243 .469 .312 .035 lb 6817 Black 1.250 .635 .594 .312 .625 .193 1.500 .375 2.770 .243 .469 .312 .035 lb 25-6705 White 20.62 mm 10.84 mm 9.33 mm 6.25 mm 10.31 mm 4.37 mm 25.00 mm 6.35 mm 46.69 mm 3.81 mm 7.19 mm 6.25 mm .0054 kg 25-6706 Black 20.62 mm 10.84 mm 9.33 mm 6.25 mm 10.31 mm 4.37 mm 25.00 mm 6.35 mm 46.69 mm 3.81 mm 7.19 mm 6.25 mm .0054 kg 40-6814 Natural 31.75 mm 17.06 mm 16.04 mm 7.92 mm 15.88 mm 4.90 mm 40.00 mm 9.53 mm 74.12 mm 6.17 mm 11.91 mm 7.92 mm .0172 kg 40-6817 Black 31.75 mm 17.06 mm 16.04 mm 7.92 mm 15.88 mm 4.90 mm 40.00 mm 9.53 mm 74.12 mm 6.17 mm 11.91 mm 7.92 mm .0172 kg B C D F A E G J H K M L Part No. Series Qty. Bolt 3649* 2 SS 8-32 x 1/4 FHSCS 3650* 2 SS 10-24 x 3/8 FHSCS Part No. Material Process Finish 6705 UHMW PE Injection Mold Smooth 6706 6814 6817 25-6705 25-6706 40-6814 Extruded 40-6817 Material Specications Included Hardware (Mount Pad to Prole) Single-Keyed UniBearing Pad *Stainless steel (SS) hardware included. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page