Catalog 21 Page 696 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 696 Add-On Components ADD-ON COMPONENTS T-Slot Insert Linear Bearing Pad Part Description: The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of easily machined, self-lubricating white UHMW. It has a low coefcient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits. Part No. Series Color A B C D E F G H J K 6797 Natural .812 .156 .430 .406 .109 6798 .812 .281 .250 .156 .430 .235 .140 .250 .406 .109 6897 1.250 .365 .656 .625 .125 6898 1.250 .469 .312 .365 .656 .369 .219 .312 .625 .125 25-6797 20.62 mm 6.35 mm 10.85 mm 10.31 mm 2.77 mm 25-6798 20.62 mm 7.14 mm 6.35 mm 6.35 mm 10.85 mm 5.77 mm 3.56 mm 6.35 mm 10.31 mm 2.77 mm 40-6897 31.75 mm 9.27 mm 17.30 mm 15.88 mm 3.18 mm 40-6898 31.75 mm 11.91 mm 7.92 mm 9.27 mm 17.30 mm 10.49 mm 5.55 mm 7.92 mm 15.88 mm 3.18 mm L M N P Q R S T U V Weight 6797 1.000 .470 1.860 .210 .160 .110 .200 50 .230 .013 lb 6798 1.000 .470 1.860 .530 .210 .160 .110 .200 50 .230 .012 lb 6897 1.500 .700 2.800 .360 .240 .195 .300 45 .300 .046 lb 6898 1.500 .700 2.800 .750 .360 .240 .195 .300 45 .300 .040 lb 25-6797 25.00 mm 11.94 mm 46.69 mm 5.33 mm 4.06 mm 2.79 mm 5.08 mm 50 5.84 mm .0058 kg 25-6798 25.00 mm 11.94 mm 46.69 mm 13.46 mm 5.33 mm 4.06 mm 2.79 mm 5.08 mm 50 5.84 mm .0063 kg 40-6897 40.00 mm 17.78 mm 75.00 mm 9.14 mm 6.10 mm 4.95 mm 7.62 mm 45 7.62 mm .0222 kg 40-6898 40.00 mm 17.78 mm 75.00 mm 19.05 mm 9.14 mm 6.10 mm 4.95 mm 7.62 mm 45 7.62 mm .0195 kg P M Q R S V T U N L J K H G F E D C B A Part No. Series Qty. Bolt 3625 2 #8 x 3/8 Bearing Pad Screw 3628 2 #10 x 5/8 Bearing Pad Screw 25-3625 2 #8 x 3/8 Bearing Pad Screw 40-3628 2 #10 x 5/8 Bearing Pad Screw Material Process Finish UHMW PE Extruded Smooth Material Specications Suggested Hardware (Mount Pad to Bearing Housing) 6797 6798 Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page