Catalog 21 Page 694 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 694 Add-On Components ADD-ON COMPONENTS Single-Keyed Standard Linear Bearing Pad Part Description: The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of easily machined, self-lubricating UHMW. It has a low coefcient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits. K M L B A D E F H C G J Part No. Series A B C D E F G H J K L M Weight 6490 .250 1.865 .812 .433 .375 .250 .406 .109 1.000 .150 .283 .246 .008 lb 6491 .250 1.865 .812 .433 .375 .250 .406 .109 1.000 .150 .283 .246 .008 lb 6590 .375 2.770 1.250 .635 .594 .312 .625 .125 1.500 .243 .469 .312 .029 lb 6591 .375 2.770 1.250 .635 .594 .312 .625 .125 1.500 .243 .469 .312 .029 lb 25-6490 6.35 mm 46.69 mm 20.62 mm 10.84 mm 9.33 mm 6.35 mm 10.31 mm 2.77 mm 25.00 mm 3.81 mm 7.19 mm 6.25 mm .0036 kg 25-6491 6.35 mm 46.69 mm 20.62 mm 10.84 mm 9.33 mm 6.35 mm 10.31 mm 2.77 mm 25.00 mm 3.81 mm 7.19 mm 6.25 mm .0035 kg 40-6590 9.53 mm 74.12 mm 31.75 mm 17.06 mm 16.04 mm 7.92 mm 15.88 mm 3.18 mm 40.00 mm 6.17 mm 11.91 mm 7.92 mm .0140 kg 40-6591 9.53 mm 74.12 mm 31.75 mm 17.06 mm 16.04 mm 7.92 mm 15.88 mm 3.18 mm 40.00 mm 6.17 mm 11.91 mm 7.92 mm .0145 kg Part No. Material Process Finish Color 6490 UHMW PE Injection Mold Smooth White 6491 Black 6590 White 6591 Black 25-6490 White 25-6491 Black 40-6590 Extruded Natural 40-6591 Black Part No. Series Qty. Bolt 3625 2 #8 x 3/8 Bearing Pad Screw 3628 2 #10 x 5/8 Bearing Pad Screw 25-3625 2 #8 x 3/8 Bearing Pad Screw 40-3628 2 #10 x 5/8 Bearing Pad Screw Material Specications Suggested Hardware (Mount Pad to Bearing Housing) Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page