Catalog 21 Page 690 Add-On Components

For the most up to date information on 80/20 products visit 8020.net / 690 Add-On Components ADD-ON COMPONENTS Linear Bearing Brake Hole Specications Series Standard Bearing Part No. Brake Ready Bearing Part No. Series Standard Bearing Part No. Brake Ready Bearing Part No. Bearing Size Pre-Drilled or Specied Brake Hole Locations 6725 25-6725 Family 1 Specic* 6825 40-6825 6835 40-6835 6425 25-6425 LG / LH / LI 6525 40-6525 6535 40-6535 6726 25-6726 Family 2 Specify* 6826 40-6826 6836 40-6836 6426 25-6426 LG / LH / LI / LJ / LK / LM 6526 40-6526 6536 40-6536 6723 25-6723 Family 3 Specify* 6823 40-6823 6833 40-6833 6423 25-6423 LN / LO / LP / LQ 6523 40-6523 6533 40-6533 6724 25-6724 Family 4 Specify* 6824 40-6824 6834 40-6834 6424 25-6424 LN / LO / LP / LQ / LR / LS / LT / LU 6524 40-6524 6534 40-6534 6715 25-6715 Family 5 Specify* 6815 40-6815 6830 40-6830 6415 25-6415 LA / LB / LC 6515 40-6515 6530 40-6530 6716 25-6716 Family 6 Specify* 6816 40-6816 6831 40-6831 6416 25-6416 LA / LB / LC / LD / LE / LF 6516 40-6516 6531 40-6531 * Refer to pages 867-868 for machining services Part No. Series Description 7401 .265 diameter drill thru one wall 7400 .344 diameter drill thru one wall Part No. Series Description 25-7401 6.73 mm diameter drill thru one wall 40-7400 8.73 mm diameter drill thru one wall

Previous Page
Next Page