Catalog 21 Page 689 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 689 Add-On Components ADD-ON COMPONENTS Part No. Series Material Grade Finish Process Color A B C D Weight 6736 Aluminum 6105-T5 Anodize Extrude Clear 1.624" 4.000" 3.125" 1010 1.033 lb 6736-Black Black 1.624" 4.000" 3.125" 1010 1.033 lb 6737 Clear 2.624" 4.000" 3.125" 1020 1.301 lb 6737-Black Black 2.624" 4.000" 3.125" 1020 1.301 lb 6879 Clear 2.510" 6.000" 4.750" 1515 3.608 lb 6879-Black Black 2.510" 6.000" 4.750" 1515 3.608 lb 6883 Clear 4.010" 6.000" 4.750" 1530 4.568 lb 6883-Black Black 4.010" 6.000" 4.750" 1530 4.568 lb 6884 Clear 5.510" 6.000" 4.750" 1545 5.577 lb 6884-Black Black 5.510" 6.000" 4.750" 1545 5.577 lb 25-6736 Clear 40.85 mm 100.00 mm 79.38 mm 25-2525 .4397 kg 25-6736-Black Black 40.85 mm 100.00 mm 79.38 mm 25-2525 .4397 kg 25-6737 Clear 65.85 mm 100.00 mm 79.38 mm 25-2550 .5540 kg 25-6737-Black Black 65.85 mm 100.00 mm 79.38 mm 25-2550 .5540 kg 40-6879 Clear 65.66 mm 160.00 mm 120.65 mm 40-4040 1.6780 kg 40-6879-Black Black 65.66 mm 160.00 mm 120.65 mm 40-4040 1.6780 kg 40-6883 Clear 105.66 mm 160.00 mm 120.65 mm 40-4080 2.0825 kg 40-6883-Black Black 105.66 mm 160.00 mm 120.65 mm 40-4080 2.0825 kg Part Description: The long - double mount UniBearing assembly is commonly used for linear motion applications and is comprised of a long double mount UniBearing that is attached to a T-slot prole. There are pre-tapped holes in the prole ends as well as in the housing unit for connecting accessories. Shim kits are included. A C B D Mounted Profile Long - Double Mount Unibearing Assembly Fractional Metric Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 8 1/4-20 x 3/8 SHCS 3280 4 Double Slide-in Economy 3110 8 5/16-18 x 5/8 SHCS 3279 4 Double Slide-in Economy 13-6508 8 M6 x 8 mm SHCS 25-1962 4 Double Slide-in Economy 13-8516 8 M8 x 16 mm SHCS 40-1982 4 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page