Catalog 21 Page 688 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 688 Add-On Components ADD-ON COMPONENTS Part No. Series Material Grade Finish Process Color A B C D Weight 6734 Aluminum 6105-T5 Anodize Extrude Clear 1.624" 1.875" 3.125" 1010 .485 lb 6734-Black Black 1.624" 1.875" 3.125" 1010 .485 lb 6735 Clear 2.624" 1.875" 3.125" 1020 .609 lb 6735-Black Black 2.624" 1.875" 3.125" 1020 .609 lb 6876 Clear 2.510" 2.812" 4.750" 1515 1.791 lb 6876-Black Black 2.510" 2.812" 4.750" 1515 1.791 lb 6877 Clear 4.010" 2.812" 4.750" 1530 1.860 lb 6877-Black Black 4.010" 2.812" 4.750" 1530 1.860 lb 6878 Clear 5.510" 2.812" 4.750" 1545 2.196 lb 6878-Black Black 5.510" 2.812" 4.750" 1545 2.196 lb 25-6734 Clear 40.85 mm 47.00 mm 79.38 mm 25-2525 .2128 kg 25-6734-Black Black 40.85 mm 47.00 mm 79.38 mm 25-2525 .2128 kg 25-6735 Clear 65.85 mm 47.00 mm 79.38 mm 25-2550 .2692 kg 25-6735-Black Black 65.85 mm 47.00 mm 79.38 mm 25-2550 .2692 kg 40-6876 Clear 65.66 mm 75.00 mm 120.65 mm 40-4040 .9020 kg 40-6876-Black Black 65.66 mm 75.00 mm 120.65 mm 40-4040 .9020 kg 40-6877 Clear 105.66 mm 75.00 mm 120.65 mm 40-4080 1.0970 kg 40-6877-Black Black 105.66 mm 75.00 mm 120.65 mm 40-4080 1.0970 kg Part Description: The short - double mount UniBearing assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing that is attached to a T-slot prole. There are pre-tapped holes in the prole ends as well as in the housing unit for connecting accessories. Shim kits are included. Short - Double Mount Unibearing Assembly C B A D Mounted Profile Fractional Metric Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 4 1/4-20 x 3/8 SHCS 3280 2 Double Slide-in Economy 3110 4 5/16-18 x 5/8 SHCS 3279 2 Double Slide-in Economy 13-6508 4 M6 x 8 mm SHCS 25-1962 2 Double Slide-in Economy 13-8516 4 M8 x 16 mm SHCS 40-1982 2 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page