Catalog 21 Page 687 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 687 Add-On Components ADD-ON COMPONENTS Part No. Series Material Grade Finish Process Color A B C D Weight 6732 Aluminum 6105-T5 Anodize Extrude Clear 2.063" 4.000" 1.624" 1010 .771 lb 6732-Black Black 2.063" 4.000" 1.624" 1010 .771 lb 6733 Clear 2.063" 4.000" 2.624" 1020 .969 lb 6733-Black Black 2.063" 4.000" 2.624" 1020 .969 lb 6873 Clear 3.125" 6.000" 2.510" 1515 2.751 lb 6873-Black Black 3.125" 6.000" 2.510" 1515 2.751 lb 6874 Clear 3.125" 6.000" 4.010" 1530 3.518 lb 6874-Black Black 3.125" 6.000" 4.010" 1530 3.518 lb 6875 Clear 3.125" 6.000" 5.510" 1545 5.030 lb 6875-Black Black 3.125" 6.000" 5.510" 1545 5.030 lb 25-6732 Clear 52.40 mm 100.00 mm 40.85 mm 25-2525 .3394 kg 25-6732-Black Black 52.40 mm 100.00 mm 40.85 mm 25-2525 .3394 kg 25-6733 Clear 52.40 mm 100.00 mm 65.85 mm 25-2550 .4277 kg 25-6733-Black Black 52.40 mm 100.00 mm 65.85 mm 25-2550 .4277 kg 40-6873 Clear 79.38 mm 160.00 mm 65.66 mm 40-4040 1.3290 kg 40-6873-Black Black 79.38 mm 160.00 mm 65.66 mm 40-4040 1.3290 kg 40-6874 Clear 79.38 mm 160.00 mm 105.66 mm 40-4080 1.6720 kg 40-6874-Black Black 79.38 mm 160.00 mm 105.66 mm 40-4080 1.6720 kg Part Description: The long - single mount UniBearing assembly is commonly used for linear motion applications and is comprised of a long single mount UniBearing that is attached to a T-slot prole. There are pre-tapped holes in the prole ends as well as in the housing unit for connecting accessories. Shim kits are included. C D Mounted Profile A B Long - Single Mount Unibearing Assembly Fractional Metric Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 8 1/4-20 x 3/8 SHCS 3280 4 Double Slide-in Economy 3110 8 5/16-18 x 5/8 SHCS 3279 4 Double Slide-in Economy 13-6508 8 M6 x 8 mm SHCS 25-1962 4 Double Slide-in Economy 13-8516 8 M8 x 16 mm SHCS 40-1982 4 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page