Catalog 21 Page 684 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 684 Add-On Components ADD-ON COMPONENTS Part Description: The double short UniBearing has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and exibility. The pads are mounted using stainless steel athead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be xed; when xed, it allows the guardrail and assembly to move. All UniBearings come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a at surface. Double Short UniBearing Material Grade Process Finish Aluminum 6105-T5 Extrude Anodized Material Specications E F C D B G U TYP T TYP R TYP S TYP H J K L N P Q M A Part No. Series Color A B C D E F G H J K 6764 Clear 3.125 .244 .060 .312 .156 .306 .397 1.063 1.563 2.063 6764-Black Black 3.125 .244 .060 .312 .156 .306 .397 1.063 1.563 2.063 6864 Clear 4.750 .308 .120 .505 .245 .485 .616 1.625 2.375 3.125 6864-Black Black 4.750 .308 .120 .505 .245 .485 .616 1.625 2.375 3.125 25-6764 Clear 79.38 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 7.77 mm 10.08 mm 27.00 mm 39.70 mm 52.40 mm 25-6764-Black Black 79.38 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 7.77 mm 10.08 mm 27.00 mm 39.70 mm 52.40 mm 40-6864 Clear 120.65 mm 7.82 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm 79.38 mm 40-6864-Black Black 120.65 mm 7.82 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm 79.38 mm L M N P Q R S T U Weight 6764 Clear 2.728 .437 .500 1.000 1.875 1/4-20 SHCS 1/4-20 8-32 .257 .173 lb 6764-Black Black 2.728 .437 .500 1.000 1.875 1/4-20 SHCS 1/4-20 8-32 .257 .173 lb 6864 Clear 4.134 .656 .750 1.500 2.812 5/16 SHCS 5/16-18 10-24 .328 .588 lb 6864-Black Black 4.134 .656 .750 1.500 2.812 5/16 SHCS 5/16-18 10-24 .328 .588 lb 25-6764 Clear 69.29 mm 11.00 mm 12.50 mm 25.00 mm 47.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .0819 kg 25-6764-Black Black 69.29 mm 11.00 mm 12.50 mm 25.00 mm 47.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .0819 kg 40-6864 Clear 105.00 mm 17.50 mm 20.00 mm 40.00 mm 75.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .2840 kg 40-6864-Black Black 105.00 mm 17.50 mm 20.00 mm 40.00 mm 75.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .2840 kg Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 2 1/4-20 x 3/8 SHCS 3280 1 Double Slide-in Economy 3110 2 5/16-18 x 5/8 SHCS 3279 1 Double Slide-in Economy 13-6508 2 M6 x 8 mm SHCS 25-1962 1 Double Slide-in Economy 13-8516 2 M8 x 16 mm SHCS 40-1982 1 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page