Catalog 21 Page 683 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 683 Add-On Components ADD-ON COMPONENTS Part Description: The single long UniBearing has an open design that enables customized layouts. It is an option that is commonly used in applications with one guiderail. The UniBearing is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and exibility. The pads are mounted using stainless steel athead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be xed; when xed, it allows the guardrail and assembly to move. All UniBearings come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a at surface. Single Long UniBearing G T TYP H J B C D A E F R TYP S TYP Q TYP K L M N P Part No. Series Color A B C D E F G H J 6762 Clear 2.063 .244 .060 .312 .156 .306 .398 1.063 1.563 6762-Black Black 2.063 .244 .060 .312 .156 .306 .398 1.063 1.563 6862 Clear 3.125 .309 .120 .505 .245 .485 .616 1.625 2.375 6862-Black Black 3.125 .309 .120 .505 .245 .485 .616 1.625 2.375 25-6762 Clear 52.40 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 4.85 mm 10.11 mm 27.00 mm 39.70 mm 25-6762-Black Black 52.40 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 4.85 mm 10.11 mm 27.00 mm 39.70 mm 40-6862 Clear 79.38 mm 7.85 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm 40-6862-Black Black 79.38 mm 7.85 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm K L M N P Q R S T Weight 6762 .437 .500 1.000 1.000 4.000 1/4-20 SHCS 1/4-20 8-32 .257 .265 lb 6762-Black .437 .500 1.000 1.000 4.000 1/4-20 SHCS 1/4-20 8-32 .257 .265 lb 6862 .750 .750 1.500 1.500 6.000 5/16 SHCS 5/16-18 10-24 .328 .933 lb 6862-Black .750 .750 1.500 1.500 6.000 5/16 SHCS 5/16-18 10-24 .328 .933 lb 25-6762 12.50 mm 12.50 mm 25.00 mm 25.00 mm 100.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .1240 kg 25-6762-Black 12.50 mm 12.50 mm 25.00 mm 25.00 mm 100.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .1240 kg 40-6862 20.00 mm 20.00 mm 40.00 mm 40.00 mm 160.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .4522 kg 40-6862-Black 20.00 mm 20.00 mm 40.00 mm 40.00 mm 160.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .4522 kg Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 4 1/4-20 x 3/8 SHCS 3280 2 Double Slide-in Economy 3110 4 5/16-18 x 5/8 SHCS 3279 2 Double Slide-in Economy 13-6508 4 M6 x 8 mm SHCS 25-1962 2 Double Slide-in Economy 13-8516 4 M8 x 16 mm SHCS 40-1982 2 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page