Catalog 21 Page 681 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 681 Add-On Components ADD-ON COMPONENTS 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing (Continued) Part No. Series Color A B C D E F G H J K L M N 6834 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 6.000 6834-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 6.000 40-6834 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40-6834-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm P Q R S T U V W X Y Z AA AB Weight 6834 .750 .375 2.000 1.500 1.500 10-32 FHSCS .328 4.750 1.500 1.500 .750 .625 1.727 lb 6834-Black .750 .375 2.000 1.500 1.500 10-32 FHSCS .328 4.750 1.500 1.500 .750 .625 1.727 lb 40-6834 20.00 mm 9.50 mm 51.66 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .8142 kg 40-6834-Black 20.00 mm 9.50 mm 51.66 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .8142 kg Part No. Series Color A B C D E F G H J K L M N 6534 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 6.000 1.500 6534-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 6.000 1.500 40-6534 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40.00 mm 40-6534-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40.00 mm P Q R S T U V W X Y Z AA AB Weight 6534 .750 .375 2.000 1.500 1.500 10-32 FHSCS .343 .328 4.750 1.500 1.500 .750 .625 1.706 lb 6534-Black .750 .375 2.000 1.500 1.500 10-32 FHSCS .343 .328 4.750 1.500 1.500 .750 .625 1.706 lb 40-6534 20.00 mm 9.50 mm 51.66 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .8204 kg 40-6534-Black 20.00 mm 9.50 mm 51.66 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .8204 kg Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 40 Series Fractional 15 Series

Previous Page
Next Page