Catalog 21 Page 679 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 679 Add-On Components ADD-ON COMPONENTS 4 Slot Mount - Double Flange Short High-Cycle Linear Bearing 4 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes 4 Slot Mount - Double Flange Short High-Cycle Linear Bearing (Continued) Part No. Series Color A B C D E F G H J K L M N 6533 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 2.812 1.406 6533-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 2.812 1.406 40-6533 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 37.50 mm 40-6533-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 37.50 mm P Q R S T U V W X Y Z AA Weight 6533 Clear .656 2.000 .375 1.500 10-32 FHSCS .343 .328 4.750 1.500 1.500 .656 .625 .808 lb 6533-Black Black .656 2.000 .375 1.500 10-32 FHSCS .343 .328 4.750 1.500 1.500 .656 .625 .808 lb 40-6533 Clear 17.50 mm 51.66 mm 9.50 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3916 kg 40-6533-Black Black 17.50 mm 51.66 mm 9.50 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3916 kg Part No. Series Color A B C D E F G H J K L M N 6833 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 2.812 6833-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .493 .748 .250 5.500 2.812 40-6833 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 40-6833-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 12.32 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm P Q R S T U V W X Y Z AA Weight 6833 Clear .656 2.000 .375 1.500 10-32 FHSCS .328 4.750 1.500 1.500 .656 .625 .818 lb 6833-Black Black .656 2.000 .375 1.500 10-32 FHSCS .328 4.750 1.500 1.500 .656 .625 .818 lb 40-6833 Clear 17.50 mm 51.66 mm 9.50 mm 40.00 mm 10-32 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3842 kg 40-6833-Black Black 17.50 mm 51.66 mm 9.50 mm 40.00 mm 10-32 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3842 kg Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 40 Series Fractional 15 Series

Previous Page
Next Page