Catalog 21 Page 677 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 677 Add-On Components ADD-ON COMPONENTS Part No. Series Color A B C D E F G H J K L M N 6836 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 6.000 6836-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 6.000 40-6836 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40-6836-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm P Q R S T U V W X Y Z AA Weight 6836 Clear .750 .375 2.000 1.500 1.500 10-32 FHSCS .328 3.250 1.500 .750 .625 1.425 lb 6836-Black Black .750 .375 2.000 1.500 1.500 10-32 FHSCS .328 3.250 1.500 .750 .625 1.425 lb 40-6836 Clear 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6852 kg 40-6836-Black Black 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6852 kg Part No. Series Color A B C D E F G H J K L M N 6536 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 6.000 1.500 6536-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 6.000 1.500 40-6536 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40.00 mm 40-6536-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40.00 mm P Q R S T U V W X Y Z AA Weight 6536 Clear .750 .375 2.000 1.500 1.500 10-32 FHSCS .344 .328 3.250 1.500 .750 .625 1.408 lb 6536-Black Black .750 .375 2.000 1.500 1.500 10-32 FHSCS .344 .328 3.250 1.500 .750 .625 1.408 lb 40-6536 Clear 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6814 kg 40-6536-Black Black 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6814 kg 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 40 Series Fractional 15 Series

Previous Page
Next Page