Catalog 21 Page 675 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 675 Add-On Components ADD-ON COMPONENTS Part No. Series Color A B C D E F G H J K L M 6835 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 2.812 6835-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 2.812 40-6835 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm 40-6835-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm N P Q R S T U V W X Y Z Weight 6835 .656 .375 2.000 1.500 10-32 FHSCS .328 3.250 1.500 .656 .625 .673 lb 6835-Black .656 .375 2.000 1.500 10-32 FHSCS .328 3.250 1.500 .656 .625 .673 lb 40-6835 17.50 mm 9.50 mm 51.56 mm 40.00 mm 10-32 FHSCS 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3140 kg 40-6835-Black 17.50 mm 9.50 mm 51.56 mm 40.00 mm 10-32 FHSCS 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3140 kg Part No. Series Color A B C D E F G H J K L M 6535 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 2.812 6535-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .493 .748 .250 4.000 2.812 40-6535 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm 40-6535-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 12.32 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm N P Q R S T U V W X Y Z Weight 6535 1.406 .656 .375 2.000 1.500 10-32 FHSCS .344 .328 3.250 1.500 .656 .625 .665 lb 6535-Black 1.406 .656 .375 2.000 1.500 10-32 FHSCS .344 .328 3.250 1.500 .656 .625 .665 lb 40-6535 37.50 mm 17.50 mm 9.50 mm 51.56 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3172 kg 40-6535-Black 37.50 mm 17.50 mm 9.50 mm 51.56 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3172 kg 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 40 Series Fractional 15 Series

Previous Page
Next Page